Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU300740124 Image

Range: Stago Cable Trays

Covers

CSU300740124

Schneider Electric CSU300740124 Image
Range: Stago Cable Trays

Covers

CSU300740124

Stago - cover branching piece flat 400mm 1mm hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product compatibility
    TV184 cable tray 35 mm height and 400 mm width
    TV184 cable tray 60 mm height and 400 mm width
    TV184 cable tray 85 mm height and 400 mm width
    TV184 cable tray 110 mm height and 400 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Steel, hot-dip galvanized
    Corrosion class
    C3/C4
    length
    100 mm
    height
    11 mm
    width
    600 mm
    product weight
    0.451 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.