Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU3007122916 Image

Range: Stago Cable Trays

Covers

CSU3007122916

Schneider Electric CSU3007122916 Image
Range: Stago Cable Trays

Covers

CSU3007122916

Stago - cover branching piece flat 120mm pre-galvanized RAL9016

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product compatibility
    KG281 cable tray 35 mm height and 120 mm width
    KG281 cable tray 60 mm height and 120 mm width
    KG281 cable tray 85 mm height and 120 mm width
    KG281 cable tray 110 mm height and 120 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Steel, pre-galvanized
    Corrosion class
    C2
    product weight
    0.157 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.