Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU300650126 Image

    Range: Stago Cable Trays

    Covers

    CSU300650126

    Schneider Electric CSU300650126 Image
    Range: Stago Cable Trays

    Covers

    CSU300650126

    Stago - cover horizontal bend 90° flat 500mm 1.5mm hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Stago
      product or component type
      Cover
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      product destination
      Bend for TV184 cable tray 35 mm height and 500 mm width
      Bend for TV184 cable tray 60 mm height and 500 mm width
      Bend for TV184 cable tray 85 mm height and 500 mm width
      Bend for TV184 cable tray 110 mm height and 500 mm width
      fixing mode
      Screwless
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      length
      598 mm
      height
      11 mm
      width
      598 mm
      product weight
      4.816 kg / set of 1
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.