Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU3006302FS123 Image

Range: Stago Fiber Optic Duct System

Legacy

CSU3006302FS123

Schneider Electric CSU3006302FS123 Image
Range: Stago Fiber Optic Duct System

Legacy

CSU3006302FS123

Stago - cover for 90° Bend - 300 mm - sheet steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Bend for cable tray 300 mm width
    fixing mode
    Snap-on
    material with surface treatment
    Sheet steel, pre-galvanized (RAL 1023)
    height
    11 mm
    width
    300 mm
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/8/17
    Size 3.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.