Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU3006252916 Image

Range: Stago Cable Trays

Covers

CSU3006252916

Schneider Electric CSU3006252916 Image
Range: Stago Cable Trays

Covers

CSU3006252916

Stago - cover horizontal bend 90° flat 250mm pre-galvanized RAL9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Bend for KG281 cable tray 35 mm height and 250 mm width
    Bend for KG281 cable tray 60 mm height and 250 mm width
    Bend for KG281 cable tray 85 mm height and 250 mm width
    Bend for KG281 cable tray 110 mm height and 250 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Steel, pre-galvanized
    Corrosion class
    C2
    product weight
    0.809 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.