Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU23012002 Image

Range: Stago Cable Trays

Cable trays

CSU23012002

Schneider Electric CSU23012002 Image
Range: Stago Cable Trays

Cable trays

CSU23012002

Stago - KB284 tray reinforced 35x200mm L=3m 0.8mm pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Reinforced cable tray
    cable support type
    Reinforced bottom
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    KB284 cable tray
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    thickness
    0.8 mm
    perforation location
    Side perforation
    Bottom perforation
    nominal cross section
    7000 mm²
    height
    35 mm
    width
    200 mm
    length
    3000 mm
    product weight
    1.614 kg / 100 m
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.