Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU14920620 Image

Range: Stago Cable Trays

Fittings

CSU14920620

Schneider Electric CSU14920620 Image
Range: Stago Cable Trays

Fittings

CSU14920620

Stago - hinge coupler H2260 - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Hinge coupler
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    operating angle
    0...180 °
    direction change type
    Vertical
    product destination
    WHS cable ladder 60 mm height and 200 mm width
    WHS cable ladder 60 mm height and 300 mm width
    WHS cable ladder 60 mm height and 400 mm width
    WHS cable ladder 60 mm height and 500 mm width
    WHS cable ladder 60 mm height and 600 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    product weight
    0.322 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/19/17
    Size 432.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.