Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU14128079 Image

Range: Stago Cable Trays

Legacy

CSU14128079

Schneider Electric CSU14128079 Image
Range: Stago Cable Trays

Legacy

CSU14128079

Stago - cantilever arm 50 - 800 mm - steel - hot-dip galvanized - RAL9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cantilever arm
    device short name
    50
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    product destination
    KG281 cable tray 800 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized (RAL 9010)
    corrosion class
    C3/C4
    product weight
    2.2 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.