Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU14121079 Image

    Range: Stago Cable Trays

    Legacy

    CSU14121079

    Schneider Electric CSU14121079 Image
    Range: Stago Cable Trays

    Legacy

    CSU14121079

    Stago - cantilever arm 50 - 1000 mm - steel - hot-dip galvanized - RAL9010

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cantilever arm
      device short name
      50
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Complementary
      product destination
      KG281 cable tray 1000 mm width
      fixing mode
      By screw
      material
      Steel, pre-galvanized (RAL 9010)
      atmospheric-corrosivity category
      C3/C4
      product weight
      2.6 kg
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.