Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08980070 Image

Range: Stago Cable Trays

Covers

CSU08980070

Schneider Electric CSU08980070 Image
Range: Stago Cable Trays

Covers

CSU08980070

Stago - cover universal branching piece 60mm pre-galvanized- pure white- RAL9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Stago
    product or component type
    Cover
    Mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 ° horizontal
    direction change type
    Branching piece
    product compatibility
    KG281 cable tray 60 mm height and
    fixing mode
    Screwless
    Material with surface treatment
    Steel, pre-galvanized
    colour tint
    Pure white (RAL 9010)
    Corrosion class
    C2
    length
    140 mm
    height
    63 mm
    width
    100 mm
    product weight
    0.134 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.