Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08960010 Image

Range: Stago Cable Trays

Fittings

CSU08960010

Schneider Electric CSU08960010 Image
Range: Stago Cable Trays

Fittings

CSU08960010

Stago - stop end / reducer - 60x957 mm - steel - pre-galvanized - RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Coupler/reducer
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Cable tray KG281 60 mm height and 400 mm width
    Cable tray KG281 60 mm height and 500 mm width
    Cable tray KG281 60 mm height and 600 mm width
    mounting mode
    Push-in
    fixing mode
    By screws
    material with surface treatment
    Steel, pre-galvanized RAL 1013
    corrosion class
    C2
    height
    65 mm
    width
    10 mm
    depth
    957 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.