Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - stop end / reducer - 60x605 mm - steel - pre-galvanized - RAL1013

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Coupler/reducer
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Cable tray KG281 60 mm height and 70 mm width
    Cable tray KG281 60 mm height and 120 mm width
    Cable tray KG281 60 mm height and 200 mm width
    Cable tray KG281 60 mm height and 250 mm width
    Cable tray KG281 60 mm height and 330 mm width
    Cable tray KG281 60 mm height and 300 mm width
    Cable tray KG281 60 mm height and 100 mm width
    Cable tray KG281 60 mm height and 150 mm width
    mounting mode
    Push-in
    fixing mode
    By screws
    material with surface treatment
    Steel, pre-galvanized RAL 1013
    corrosion class
    C2
    height
    64 mm
    width
    10 mm
    depth
    605 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    KG281 (Version 1.0)
    Date 10/11/16
    Size 846 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /