Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU08940000 Image

    Range: Stago Cable Trays

    Fittings

    CSU08940000

    Schneider Electric CSU08940000 Image
    Range: Stago Cable Trays

    Fittings

    CSU08940000

    Stago - stop end / reducer - 60x605 mm - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Coupler/reducer
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      Cable tray KG281 60 mm height and 70 mm width
      Cable tray KG281 60 mm height and 120 mm width
      Cable tray KG281 60 mm height and 200 mm width
      Cable tray KG281 60 mm height and 250 mm width
      Cable tray KG281 60 mm height and 330 mm width
      Cable tray KG281 60 mm height and 300 mm width
      Cable tray KG281 60 mm height and 100 mm width
      Cable tray KG281 60 mm height and 150 mm width
      mounting mode
      Push-in
      fixing mode
      By screws
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      height
      64 mm
      width
      10 mm
      depth
      605 mm
      product weight
      0.345 kg / set of 1
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0852  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
      Date 9/18/17
      Size 600.5 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.