Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Stago - jointing nut - M10 - electro-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Joint nut
      environmental characteristic
      For heated facility with low exposure to corrosion, such as hotels and offices
      Complementary
      product destination
      KG281 cable tray
      KB284 cable tray
      LB4000 cable ladder
      Fibre optic cable duct
      fixing mode
      By screw
      material
      Steel, electro-galvanized
      atmospheric-corrosivity category
      C1
      thread type
      M10
      threaded shaft screw pitch
      1.5 mm
      height
      12 mm
      width
      12 mm
      depth
      50 mm
      product weight
      0.025 kg
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0852  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 3/8/17
      Size 3.3 MB
      Date 9/26/17
      Size 3.3 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 380.1 KB
      Date 12/9/16
      Size 846 KB
      Date 9/18/17
      Size 600.5 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.