Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU08856050 Image

    Range: Stago Cable Trays

    Fittings

    CSU08856050

    Schneider Electric CSU08856050 Image
    Range: Stago Cable Trays

    Fittings

    CSU08856050

    Stago - Fixing clip for flat form pieces - stainless steel AISI 301

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Fixing clip
      environmental characteristic
      For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
      Complementary
      product destination
      Cable tray KG281
      Cable tray KB284
      Cable tray KB184
      fixing mode
      Screwless
      material
      Stainless steel AISI 301
      atmospheric-corrosivity category
      C5-I
      height
      60 mm
      width
      38 mm
      length
      5 mm
      product weight
      0.008 kg / set of 20
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0852  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
      Date 9/18/17
      Size 600.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.