Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - cover clamp captive - stainless steel AISI 301

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Cover clamp
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    shape
    Rectangular
    product destination
    Fibre optic cable duct
    Cable support system
    fixing mode
    Screwless
    material with surface treatment
    Stainless steel AISI 301
    corrosion class
    C5-I
    height
    10 mm
    width
    150 mm
    depth
    200 mm
    product weight
    0.015 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1833  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Stago Fibre-Optic Duct System technical guide (Version 1.0)
    Stago Cable Tray System (Version 1.0)
    Date 11/22/18
    Size 5.8 MB
    Stago Fibre Optic Duct (Version 2.1)
    Date 11/9/16
    Size 3.3 MB
    Certificate
    Date
    Size
    Add to My Documents
    Cable Management - Cable Tray Systems (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Stago Fibre Optic Duct (Version 1.0)
    Date 6/16/16
    Size 380.1 KB
    KB284 (Version 1.0)
    Date 10/11/16
    Size 600.5 KB
    KB184 & TV184 (Version 1.0)
    Date 10/11/16
    Size 835.7 KB
    KG281 (Version 1.0)
    Date 10/11/16
    Size 846 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /