Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08852000 Image

Range: Stago Cable Trays

Covers

CSU08852000

Schneider Electric CSU08852000 Image
Range: Stago Cable Trays

Covers

CSU08852000

Stago - cover clamp side perforation - stainless steel AISI 301

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover clamp
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    product destination
    Cable tray KG281
    Cable tray KB284
    Cable tray KB184
    Cable tray TV184
    fixing mode
    Screwless
    material with surface treatment
    Stainless steel AISI 301
    corrosion class
    C5-I
    height
    39 mm
    width
    24 mm
    depth
    16 mm
    product weight
    0.027 kg / set of 100
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.