Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08750070 Image

Range: Stago Cable Trays

Fittings

CSU08750070

Schneider Electric CSU08750070 Image
Range: Stago Cable Trays

Fittings

CSU08750070

Stago - hinge coupler - 60 mm - steel - pre-galvanized - RAL9010

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Hinge coupler
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    0...180 °
    direction change type
    Vertical
    product destination
    KG281 cable tray 60 mm height and 70 mm width
    KG281 cable tray 60 mm height and 120 mm width
    KG281 cable tray 60 mm height and 200 mm width
    KG281 cable tray 60 mm height and 250 mm width
    KG281 cable tray 60 mm height and 330 mm width
    KG281 cable tray 60 mm height and 400 mm width
    KG281 cable tray 60 mm height and 500 mm width
    KG281 cable tray 60 mm height and 600 mm width
    KG281 cable tray 60 mm height and 300 mm width
    KG281 cable tray 60 mm height and 100 mm width
    KG281 cable tray 60 mm height and 150 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized (RAL 9010)
    corrosion class
    C2
    length
    234 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.