Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU08743010 Image

    Range: Stago Cable Trays

    Accessories

    CSU08743010

    Schneider Electric CSU08743010 Image
    Range: Stago Cable Trays

    Accessories

    CSU08743010

    Stago - channel attachment formed 60x200mm pre-galvanized RAL1013

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Channel attachment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Fixed
      product destination
      Cable tray KG281 60 mm height and 200 mm width
      fixing mode
      By screw
      material
      Steel, pre-galvanized RAL 1013
      atmospheric-corrosivity category
      C2
      height
      116 mm
      width
      202 mm
      depth
      180 mm
      product weight
      0.623 kg / set of 1
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.