Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU08742070 Image

    Range: Stago Cable Trays

    Accessories

    CSU08742070

    Schneider Electric CSU08742070 Image
    Range: Stago Cable Trays

    Accessories

    CSU08742070

    Stago - channel attachment formed 60x120mm pre-galvanized RAL9010

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Channel attachment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Fixed
      product destination
      Cable tray KG281 60 mm height and 120 mm width
      fixing mode
      By screw
      material
      Steel, pre-galvanized RAL 9010
      atmospheric-corrosivity category
      C2
      product weight
      0.433 kg
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.