Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU0874200916 Image

Range: Stago Cable Trays

Accessories

CSU0874200916

Schneider Electric CSU0874200916 Image
Range: Stago Cable Trays

Accessories

CSU0874200916

Stago - channel attachment formed 60x120mm pre-galvanized RAL9016

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Channel attachment
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray KG281 60 mm height and 120 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized RAL 9016
    corrosion class
    C2
    product weight
    0.433 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.