Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU08734079 Image

    Range: Stago Cable Trays

    Accessories

    CSU08734079

    Schneider Electric CSU08734079 Image
    Range: Stago Cable Trays

    Accessories

    CSU08734079

    Stago - horizontal bend adjustable formed 60x250mm pre-galvanized RAL9010

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      range
      Stago
      product or component type
      Bend
      device application
      Cable management
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      inner radius
      100 mm
      adjustment
      Fixed
      product destination
      KG281 cable tray 60 mm height and 250 mm width
      fixing mode
      By screw
      shape
      Bended
      material
      Stainless steel, pre-galvanized (RAL 9010)
      atmospheric-corrosivity category
      C2
      thickness
      1 mm
      product weight
      0.654 kg
      Environment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.