Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU08733009 Image

    Range: Stago Cable Trays

    Accessories

    CSU08733009

    Schneider Electric CSU08733009 Image
    Range: Stago Cable Trays

    Accessories

    CSU08733009

    Stago - horizontal bend adjustable formed 60x200mm pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      range
      Stago
      product or component type
      Bend
      device application
      Cable management
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      inner radius
      100 mm
      adjustment
      Fixed
      product destination
      KG281 cable tray 60 mm height and 200 mm width
      fixing mode
      By screw
      shape
      Bended
      material
      Stainless steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      thickness
      1 mm
      height
      56 mm
      width
      194 mm
      depth
      850 mm
      product weight
      0.5 kg / set of 1
      Environment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.