Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Adjustable Corner Piece 110x300 - steel - pre-galvanized - poweder coated

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Bend
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as white space - data center
    Complementary
    operating angle
    120 ° adjustable
    direction change type
    Horizontal
    product destination
    Cable duct
    fixing mode
    By bolt
    material with surface treatment
    Steel, pre-galvanized (RAL 1023)
    height
    110 mm
    width
    300 mm
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Stago Fibre Optic Duct (Version 2.1)
    Date 11/9/16
    Size 3.3 MB
    Stago Fibre-Optic Duct System technical guide (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Stago Fibre Optic Duct (Version 1.0)
    Date 6/16/16
    Size 380.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /