Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU08724419 Image

    Range: Stago Cable Trays

    Legacy

    CSU08724419

    Schneider Electric CSU08724419 Image
    Range: Stago Cable Trays

    Legacy

    CSU08724419

    Stago - vertical wall piece formed 60x250-120mm pre-galvanized R1013

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Wall piece
      Complementary
      operating angle
      90 °
      direction change type
      Vertical
      adjustment
      Fixed
      product destination
      Cable tray KG281 height 60 mm width 250 mm
      fixing mode
      By screw
      material
      Steel with pre-galvanized RAL 1013
      height
      293 mm
      width
      253 mm
      depth
      606 mm
      Environment
      atmospheric-corrosivity category
      C2
      environmental characteristic
      Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
      product weight
      2.481 kg
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.