Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08654010 Image

Range: Stago Cable Trays

Supports

CSU08654010

Schneider Electric CSU08654010 Image
Range: Stago Cable Trays

Supports

CSU08654010

Stago - tray bracket cover compatible - 250 mm- steel -pre-galvanized- RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Tray bracket
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    shape
    C-shape
    product destination
    Cable tray KG281 250 mm width
    fixing mode
    By screw
    material with surface treatment
    Stainless steel AISI 304 RAL 1013
    corrosion class
    C5-I
    height
    97 mm
    width
    35 mm
    length
    250 mm
    product weight
    0.305 kg / set of 1
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.