Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08653010 Image

Range: Stago Cable Trays

Supports

CSU08653010

Schneider Electric CSU08653010 Image
Range: Stago Cable Trays

Supports

CSU08653010

Stago - tray bracket cover compatible - 200 mm- steel -pre-galvanized- RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Tray bracket
    mounting location
    For heated facility with low exposure to corrosion, such as hotels and offices
    Complementary
    shape
    C-shape
    product destination
    Cable tray KG281 200 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, electro-galvanized RAL 1013
    corrosion class
    C1
    height
    97 mm
    width
    35 mm
    length
    200 mm
    product weight
    0.259 kg / set of 1
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.