Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU0860544916 Image

Range: Stago Cable Trays

Cable trays

CSU0860544916

Schneider Electric CSU0860544916 Image
Range: Stago Cable Trays

Cable trays

CSU0860544916

Stago - KG281 tray closed 60x330mm L=3m 1mm pre-galvanized RAL9016

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    cable support type
    Unperforated
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    KG281 cable tray
    fixing mode
    Screwless
    material with surface treatment
    Steel, pre-galvanized (RAL 9016)
    corrosion class
    C2
    thickness
    1 mm
    nominal cross section
    19800 mm²
    height
    60 mm
    width
    330 mm
    length
    3000 mm
    product weight
    3.794 kg / 100 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.