Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU0860322916 Image

    Range: Stago Cable Trays

    Cable trays

    CSU0860322916

    Schneider Electric CSU0860322916 Image
    Range: Stago Cable Trays

    Cable trays

    CSU0860322916

    Stago - KG281 tray side perforation 60x200mm L=3m 0.8mm pre-galvanized RAL9016

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cable tray
      cable support type
      Perforated
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      KG281 cable tray
      fixing mode
      Screwless
      material
      Steel, pre-galvanized (RAL 9016)
      atmospheric-corrosivity category
      C2
      thickness
      0.8 mm
      perforation location
      Side perforation
      nominal cross section
      12000 mm²
      height
      60 mm
      width
      200 mm
      length
      3000 mm
      product weight
      2.189 kg / 100 m
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.