Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU0858309916 Image

    Range: Stago Cable Trays

    Covers

    CSU0858309916

    Schneider Electric CSU0858309916 Image
    Range: Stago Cable Trays

    Covers

    CSU0858309916

    Stago - cover branching piece formed 200mm pre-galvanized RAL9016

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Cover
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      product compatibility
      KG281 cable tray 35 mm height and 200 mm width
      KG281 cable tray 60 mm height and 200 mm width
      KG281 cable tray 85 mm height and 200 mm width
      KG281 cable tray 110 mm height and 200 mm width
      fixing mode
      Screwless
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      product weight
      0.463 kg
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.