Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08566119 Image

Range: Stago Cable Trays

Covers

CSU08566119

Schneider Electric CSU08566119 Image
Range: Stago Cable Trays

Covers

CSU08566119

Stago - cover external rising piece formed 400mm pre-galva oyster white RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Stago
    product or component type
    Cover
    Mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    product destination
    Rising piece for KG281 cable tray 35 mm height and 400 mm width
    Rising piece for KG281 cable tray 60 mm height and 400 mm width
    Rising piece for KG281 cable tray 85 mm height and 400 mm width
    Rising piece for KG281 cable tray 110 mm height and 400 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Steel, pre-galvanized
    colour tint
    Oyster white (RAL 1013)
    Corrosion class
    C2
    length
    219 mm
    height
    283 mm
    width
    405 mm
    product weight
    1.629 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.