Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU0856509916 Image

CSU0856509916

Schneider Electric CSU0856509916 Image
CSU0856509916

Stago - cover external rising piece formed 330mm pre-galvanized white RAL 9016

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Stago
    product or component type
    Cover
    Mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    product destination
    Rising piece for KG281 cable tray 35 mm height and 330 mm width
    Rising piece for KG281 cable tray 60 mm height and 330 mm width
    Rising piece for KG281 cable tray 85 mm height and 330 mm width
    Rising piece for KG281 cable tray 110 mm height and 330 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Steel, pre-galvanized
    colour tint
    White (RAL 9016)
    Corrosion class
    C2
    length
    219 mm
    product weight
    1.353 kg / set of 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /