Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08540309FS123 Image

View all Stago Fiber Optic Duct System

Stago Fiber Optic Duct System - CSU08540309FS123

Covers

Schneider Electric CSU08540309FS123 Image
View all Stago Fiber Optic Duct System
Stago Fiber Optic Duct System - CSU08540309FS123
Covers

Stago - cover internal rising piece flat 300mm - 60mm height

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as white space - data center
    Complementary
    operating angle
    90 °
    product destination
    Rising piece for cable duct 300 mm width
    fixing mode
    By clamp
    material with surface treatment
    Steel, pre-galvanized (RAL 1023)
    height
    11 mm
    width
    300 mm
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Stago Fibre Optic Duct (Version 2.1)
    Date 3/8/17
    Size 3.3 MB
    Stago Fibre-Optic Duct System technical guide (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Stago Fibre Optic Duct (Version 1.0)
    Date 2/15/19
    Size 380.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.