Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08534009 Image

Range: Stago Cable Trays

Covers

CSU08534009

Schneider Electric CSU08534009 Image
Range: Stago Cable Trays

Covers

CSU08534009

Stago - cover cross piece - 250 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Complementary
    product destination
    Cross piece cable tray KG281 height 60 mm height 250 mm
    fixing mode
    Screwless
    material
    Steel with pre-galvanized
    length
    653 mm
    height
    11 mm
    width
    653 mm
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    product weight
    2.411 kg set of 1
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.