Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU0853209916 Image

View all Stago Cable Trays

Stago Cable Trays - CSU0853209916

Covers

Schneider Electric CSU0853209916 Image
View all Stago Cable Trays
Stago Cable Trays - CSU0853209916
Covers

Stago - cover cross piece - 120 mm - steel - pre-galvanized - RAL9016

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Cover
    Complementary
    product destination
    Cross piece cable tray KG281 height 60 mm height 120 mm
    fixing mode
    Screwless
    material
    Steel with pre-galvanized RAL 9016
    Environment
    atmospheric-corrosivity category
    C2
    environmental characteristic
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.