Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU0851209916 Image

CSU0851209916

Schneider Electric CSU0851209916 Image
CSU0851209916

Stago - cover horizontal bend 90° formed 120mm pre-galvanized white RAL9016

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Stago
    product or component type
    Cover
    Mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Bend KG281 for cable tray 35 mm 120 mm width
    Bend KG281 for cable tray 60 mm 120 mm width
    Bend KG281 for cable tray 85 mm 120 mm width
    Bend KG281 for cable tray 110 mm 120 mm width
    fixing mode
    Screwless
    Material with surface treatment
    Steel pre-galvanized, RAL 9016
    colour tint
    White (RAL 9016)
    Corrosion class
    C2
    length
    325 mm
    height
    11 mm
    net weight
    0.485 kg / set of 1
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /