Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - clamping angle - 16 mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Clamping angle
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    product compatibility
    Cable tray KG281 16 mm depth and
    Cable tray KB184 16 mm depth and
    Cable tray KB284 16 mm depth and
    Cable tray TV184 16 mm depth and
    Cable ladder LB4000 16 mm depth and
    Cable ladder WHS 16 mm depth and
    fixing mode
    By screw
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    25 mm
    width
    36 mm
    depth
    18 mm
    product weight
    0.026 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.