Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU08390300 Image

    Range: Stago Cable Trays

    Supports

    CSU08390300

    Schneider Electric CSU08390300 Image
    Range: Stago Cable Trays

    Supports

    CSU08390300

    Stago - beam clamp - 8-13 mm - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Beam clamp
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product compatibility
      Cable tray KG281
      Cable tray KB184
      Cable tray KB284
      Cable tray TV184
      Cable ladder LB4000
      Cable ladder WHS
      fixing mode
      By screw
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      drilling depth
      13 mm
      height
      44 mm
      width
      32 mm
      depth
      52 mm
      product weight
      0.027 kg / set of 1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.