Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08390200 Image

Range: Stago Cable Trays

Supports

CSU08390200

Schneider Electric CSU08390200 Image
Range: Stago Cable Trays

Supports

CSU08390200

Stago - beam clamp - 4-7 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Beam clamp
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product compatibility
    Cable tray KG281
    Cable tray KB184
    Cable tray KB284
    Cable tray TV184
    Cable ladder LB4000
    Cable ladder WHS
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    drilling depth
    7 mm
    height
    44 mm
    width
    32 mm
    depth
    48 mm
    product weight
    0.026 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.