Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU08273000 Image

    Range: Stago Cable Trays

    Fittings

    CSU08273000

    Schneider Electric CSU08273000 Image
    Range: Stago Cable Trays

    Fittings

    CSU08273000

    Stago - Inside U-shaped joint - 300mm - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Inside joint
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      Cable tray KB184 60 mm 300 mm
      Cable tray KG281 60 mm 300 mm
      fixing mode
      By screw
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      height
      56 mm
      width
      290 mm
      length
      303 mm
      product weight
      1.302 kg / set of 1
      Environment
      standards
      DIN 4102-12
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.