Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08271200 Image

Range: Stago Cable Trays

Fittings

CSU08271200

Schneider Electric CSU08271200 Image
Range: Stago Cable Trays

Fittings

CSU08271200

Stago - Inside U-shaped joint - 120mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Inside joint
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Cable tray KG281 60 mm 120 mm
    fixing mode
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    56 mm
    width
    290 mm
    length
    103 mm
    product weight
    0.689 kg / set of 1
    Environment
    standards
    DIN 4102-12
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.