Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - cable bracket for cable ladder - 88x78x37mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cable bracket
    Complementary
    mounting support
    Ceiling
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    88 mm
    width
    47 mm
    depth
    37 mm
    product weight
    0.08 kg / set of 1
    Environment
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    standards
    EN 10142
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.