Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08260319 Image

Range: Stago Cable Trays

Supports

CSU08260319

Schneider Electric CSU08260319 Image
Range: Stago Cable Trays

Supports

CSU08260319

Stago - conduit support - steel - pre-galvanized - RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Conduit support
    mounting location
    For partly outdoor environment with low exposure to corrosion
    Complementary
    product destination
    Cable tray KG281 60 mm height and
    fixing mode
    Screwless
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    product weight
    0.033 kg / set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.