Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08250209 Image

View all Stago Cable Trays

Stago Cable Trays - CSU08250209

Accessories

Schneider Electric CSU08250209 Image
View all Stago Cable Trays
Stago Cable Trays - CSU08250209
Accessories

Stago - mounting plate high angled screwless pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Box plate
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    shape
    Bended
    product destination
    Cable tray KG281 60 mm height and
    Cable tray KB184 60 mm height and
    Cable tray KB284 60 mm height and
    fixing mode
    Screwless
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    206 mm
    width
    119 mm
    depth
    1 mm
    product weight
    0.198 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    • German
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/26/18
    Size 5.8 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 846 KB
    Date 9/18/17
    Size 600.5 KB
    Date 6/21/17
    Size 835.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration