You can choose another country to view available products or go to our Global website for company information.
range of product |
Stago
| |
---|---|---|
product or component type |
Box plate
| |
environmental characteristic |
For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
|
shape |
Flat
| |
---|---|---|
product destination |
Cable tray KG281 60 mm height andCable tray KB184 60 mm height andCable tray KB284 60 mm height and
| |
fixing mode |
Screwless
| |
material |
Steel, pre-galvanized
| |
atmospheric-corrosivity category |
C2
| |
height |
245 mm
| |
width |
119 mm
| |
depth |
1 mm
| |
product weight |
0.198 kg / set of 1
|
RoHS (date code: YYWW) |
Compliant - since 0852 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
---|---|---|
REACh | ||
Product end of life instructions |
Need no specific recycling operations
|