Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU0822409916 Image

    Range: Stago Cable Trays

    Accessories

    CSU0822409916

    Schneider Electric CSU0822409916 Image
    Range: Stago Cable Trays

    Accessories

    CSU0822409916

    Stago - reducing piece formed - 250-70 mm - steel - pre-galvanized - RAL9016

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Reducing piece
      Complementary
      device short name
      KG281
      product destination
      Cable tray KG281 height 60 mm & width 70 mm
      Cable tray KG281 height 60 mm & width 200 mm
      fixing mode
      Screwless
      material
      Steel with pre-galvanized RAL 9016
      Environment
      atmospheric-corrosivity category
      C2
      environmental characteristic
      Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
      product weight
      0.76 kg
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.