Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU08223079 Image

    Range: Stago Cable Trays

    Legacy

    CSU08223079

    Schneider Electric CSU08223079 Image
    Range: Stago Cable Trays

    Legacy

    CSU08223079

    Stago - reducing piece formed - 200-70 mm - steel - pre-galvanized - RAL9010

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Reducing piece
      Complementary
      device short name
      KG281
      product destination
      Cable tray KG281 height 60 mm & width 70 mm
      Cable tray KG281 height 60 mm & width 200 mm
      fixing mode
      Screwless
      material
      Steel with pre-galvanized RAL 9010
      Environment
      atmospheric-corrosivity category
      C2
      environmental characteristic
      Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
      product weight
      0.342 kg
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.