Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU0822209916 Image

    Range: Stago Cable Trays

    Accessories

    CSU0822209916

    Schneider Electric CSU0822209916 Image
    Range: Stago Cable Trays

    Accessories

    CSU0822209916

    Stago - reducing piece formed - 120-70 mm - steel - pre-galvanized - RAL9016

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Reducing piece
      Complementary
      device short name
      KG281
      product destination
      Cable tray KG281 height 60 mm & width 70 mm
      Cable tray KG281 height 60 mm & width 200 mm
      fixing mode
      Screwless
      material
      Steel with pre-galvanized RAL 9016
      Environment
      atmospheric-corrosivity category
      C2
      environmental characteristic
      Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
      product weight
      0.374 kg
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 12/9/16
      Size 846 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.