Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08174210 Image

Range: Stago Cable Trays

Supports

CSU08174210

Schneider Electric CSU08174210 Image
Range: Stago Cable Trays

Supports

CSU08174210

Stago - c bracket - 250 mm - steel - hot-dip galvanized - RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    shape
    C-shape
    product destination
    KG281 cable tray 250 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, hot-dip galvanized (RAL 1013)
    corrosion class
    C3/C4
    height
    155 mm
    width
    276 mm
    depth
    30 mm
    product weight
    1.271 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.