Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU08173219 Image

Range: Stago Cable Trays

Supports

CSU08173219

Schneider Electric CSU08173219 Image
Range: Stago Cable Trays

Supports

CSU08173219

Stago - c bracket - 200 mm - electro-galvanized - RAL1013

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Ceiling bracket
    mounting location
    For heated facility with low exposure to corrosion, such as hotels and offices
    Complementary
    shape
    C-shape
    product destination
    KG281 cable tray 200 mm width
    fixing mode
    By screw
    material with surface treatment
    Steel, electro-galvanized (RAL 1013)
    corrosion class
    C1
    height
    153 mm
    width
    222 mm
    depth
    45 mm
    product weight
    1.051 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.